2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

TE 340 3D FR

Expand Table
All delivery countries/regions
EN
1/5
Brand
MAR
Description
BEZ
Model number
MN
Opening angle
ROT [°]
Clearance
FUGE [mm]
As-delivered condition / Routing picture
FORM
Load capacity
BW [kg]
Width (door part)
BF [mm]
Length (door part)
LF [mm]
Width (frame part)
BR [mm]
Length (frame part)
LR [mm]
Max. opening angle
OW [°]
INFO LINK
PL
Product weight
PG [kg]
Short text
KTXT
Specification text
ATXT
1
TECTUS
TE 340 3D FR
5 400621
180
3.5
80.0
28.0
160.0
28.0
160.0
180
HTML
0.77
with integrated intumescent kit for unrebated residential and heavy duty doors
SIMONSWERK TECTUS hinge TE 640 3D FR with integrated intumescent kit. Completely concealed for unrebated, heavy-duty doors with timber, steel and aluminium frames. With comfortable 3D adjustment, load capacity up to 200 kg, opening angle up to 180°, overall length 240 mm, right hand and left hand applicable, maintenance-free slide bearings, three-dimensionally adjustable: side +/- 3,0 mm, height +/- 3,0 mm, compression +/- 1,0 mm. Finish...
Show compressed display (1 configurable product)
Order number5 400621
ShorttextTECTUS Door hinge 80kg
Latest change05.03.2025 12:08:43
Unit

Classifications

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties

ECLASS 14.0

23-22-03-01 Door hinge (interior, exterior doors)
23-22-90-90 Door hinge (other, unspecified)

ECLASS 11.0

23-22-03-01 Door hinge (interior, exterior doors)
23-22-90-90 Door hinge (other, unspecified)

ECLASS 10.1

23-22-90-90 Door hinge (other, unspecified)

ECLASS 10.0.1

23-22-90-90 Door hinge (other, unspecified)

ECLASS 9.0

23-22-90-90 Door hinge (other, unspecified)

Revit

RVT_METRICGENERICMODELFACEBASED (Metric) Generic Model face based